The termination associates the benefits of screw and crimp terminals.
Less space required
Easy handling
The axial screw terminaltion is suitable for
fine strands wires.
|
|
40 A |
100 A |
|||||
|
Wire gauge (mm2) |
2,5 |
4 |
6 |
10 |
16 |
25 |
35 |
|
Tightening torque (Ncm) |
100 |
100 |
100 |
100 |
500 |
600 |
600 |
|
Retention force (N) |
>100 |
>100 |
>200 |
>300 |
>500 |
>800 |
>1000 |
|
Retention force (N) according to EN 60999 |
50 |
60 |
80 |
90 |
100 |
135 |
190 |
HanŽ K 6/12 Han Axial screw module
For stranded wire 2.5 ... 10 mm2 fine wire(superfine wire 2.5 ... 6 mm2)Don't twist stranded wire further!
Example: Male insert
Insert stranded wire in contact chamber.
During tightening of the lock nut, hold stranded wire in position.
Tightening torque: 1Nm
Example: Male insert
Insert stranded wire in contact chamber.
During tightening of the lock nut, hold stranded wire in position.
Tightening torque: 6 ... 10 mm˛ 2 Nm
16 ... 35 mm˛ 5-6 Nm
Termination details for inserts
|
Inserts |
max. wire gauge |
Stripping length | |
|
(mm˛) |
AWG |
l(mm) | |
|
HanŽ K 6/12 (40 A) |
2,5-10 |
13-7 |
8...9 |
|
HanŽ K 6/6 (100 A) |
16-35 |
5-2 |
13...14 |