Technical characteristics
Types MH

Electronic section

Number of contacts

21, 24

Contact spacing

 

Male connector
Female connector

2.54 x 5.08 mm
5.08 mm

 

Working current

6 A max.

Clearance

> 1.6 mm

 

Creepage

> 3 mm

 

Working voltage
The working voltage also depends on the clearance and creepage dimensions on the pcb itself, and the associated wiring

According to the safety regulations of the equipment

Test voltage (U r.m.s.)

1,55 kV

 

Contact resistance

< 15 mΩ wrap-, solder termination
<
20 mΩ including crimp connection

Electrical termination

male connector

Solder pins
for pbc connection Ø 1 + 0.1 mm acc. to IEC 60326-3

 

female connector

Wrap posts
1 x 1 mm, diagonal 1.34-1.45 mm

Solder pins
for pbc connection Ø 1 + 0.1 mm acc. to IEC 60326-3

Crimp terminal
0.09-1.5 mm2

Contact surface
(lead and tin whisker free)

Contact zone

selectively plated according to performance level

 

Heavy duty section only for type MH 24+7

Number of contacts

7

 

Working current

15 A max

Clearance

> 4.5 mm

 

Creepage

> 8.0 mm

 

Working voltage

According to the safety regulations of the equipment

Test voltage (U r.m.s.)

3.1 kV

 

Contact resistance

< 8 mΩ

 

Electrical termination

male- and female connector

Connector for faston 6.3 x 2.5 (faston width x wire gauge) acc. to DIN 46245 and DIN 46247

 

male connector

Solder pins
for pbc connection Ø 1 + 0.1 mm acc. to IEC 60326-3

Contact surface
(lead and tin whisker free)

 

Contact zone

Hard silver plated

 

Both parts

Insulation resistance

> 1012 Ω

 

Temperature range
The higher temperature limit incudes the local ambient and heating effects of the contacts under load

-55°C ... +125°C

Insertion and withdrawal force

< 85N

 

Materials (acc. to RoHS)

Mouldings

Thermoplastic resin, glass-fibre filled, UL 94-V0

 

Contacts

Copper alloy

 

Current carrying capacity

The current carrying capacity is limited by maximum temperature of materials for inserts and contacts including terminals. The current capacity-curve is valid for continuously, not when interrupting current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.

Control and test procedures according to IEC 60512, part 3.

Electronic section

 

Heavy duty section