|
Number of contacts |
15 |
|
|
|
14+1 leading contact (position z 32) |
|
|
|
13+2 leading contact (position z 4 and z 32) |
|
|
|
3 |
|
|
15 A max. |
||
|
|
||
|
Type H |
> 4.5 mm |
|
|
Type H 3 |
> 4.0 mm |
|
|
|
||
|
Type H |
> 8.0 mm |
|
|
Type H 3 |
> 3.0 mm |
|
|
Working voltage |
According to the safety regulations of the equipment |
|
|
Test voltage (U r.m.s.) |
|
|
|
Type H |
> 3.1 mm |
|
|
Type H 3 |
> 2.5 mm |
|
|
< 8 mΩ |
||
|
> 1012 Ω |
| |
|
Temperature
range |
- 55 °C ... + 125 °C |
|
|
male connector |
Connector with faston 6.3 x 2.5 (faston blade width x wire gauge) according to DIN 46245 and DIN 46247 Solder
pins | |
|
|
female connector |
Connector with faston 6.3 x 2.5 (faston blade width x wire gauge) according to DIN 46245 and DIN 46247 Solder pins Cage clamp terminal 0.14 - 1.5 mm2 |
|
< 90N |
| |
|
Materials (acc. to RoHS) |
Mouldings |
Thermoplastic resin, glass-fibre filled, UL 94-V0 |
|
|
Contacts |
Copper alloy |
|
Contact surface |
Hard silver plated, |
|
Current carrying capacity
The current carrying capacity is limited by maximum temperature of materials for inserts and contacts including terminals. The current capacity-curve is valid for continuously, not when interrupting current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to IEC 60512, part 3.

Low currents and voltages
Type H standard contacts have a silver plated surface. This precious metal has excellent conductive properties. In the course of a contact’s lifetime, the silver surface generates a black oxide layer due to its affinity to sulphur. This layer is smooth and very thin and is partly interrupted when the contacts are mated and unmated, thus guaranteeing very low contact resistances. In the case of very low currents or voltages small changes to the transmitted signal may be encountered. This is illustrated below where an artifically aged contact representing a twenty year life is compared with a new contact.
In systems where such a change to the transmitted signal could lead to faulty functions and also in extremely aggressive environments, HARTING recommend the use of gold plated contacts.
Below is a table derived from actual experiences.

Recommendation