Types B, 2B, C, 2C, M, Q, 2Q, R, R(HE11), 2R

Technical characteristics

Number of contacts

16-96

Contact spacing

2.54 mm

 

Working current

2A max. (s. current carrying capacity)
1A with insulation displacement
40 A max. contacts type M

Clearance

> 1.2 mm

 

Creepage

> 1.2 mm

 

Working voltage

According to the safety regulations of the equipment

Test voltage (U r.m.s.)

1 kV

 

Contact resistance

< 15 mΩ for wire wrap connection, press-in connection
<
20 mΩ including crimp connection

Insulation resistance

> 1000 GΩ

 

Temperature range

The higher temperature limit incudes the local ambient and heating effects of the contacts under load
-65°C ... +125°C
40°C ... +105°C with press-in connection
max. +240 °C for 15 s during reflow soldering

Degree of protection for crimp terminal according to DIN 40050

IP 20

Electrical termination

Male connector

Solder pin for pcb connections
Ø 1.0 + 0.1 mm according to IEC 60326-3
Ø 0.8 + 0.3 mm on request

Wrap post
0.6 x 0.6 mm, diagonal 0.79-0.86 mm

 

 

Female connector

Wrap post
0.6 x 0.6 mm, diagonal 0.79-0.86 mm

Solder pin for pcb connections
Ø 1.0 + 0.1 mm according to IEC 60326-3
Ø 0.8 + 0.3 mm on request

Solder lugs

Crimp terminal
0.09-0.5 mm2

Insulation displacement connection
AWG 28/7

 

Press-in connections

 

 

Male and female connectors

Compliant press-in terminations

 

Diameter of pcb plated through holes

 
0.94-1.09 mm

 

pcb thickness

> 1.6 mm

 

Recommended pcb holes for press-in technique

 

hole: 1.15-0,03
Cu: 25-50 um
Sn: 5-15 um

Insertion and withdrawal force

16 pol. < 15N
32 pol. < 30N
48 pol. < 45N
64 pol. < 60N
96 pol. < 90N

 

Materials (acc. to RoHS)

Mouldings

Thermoplastic resin, glass-fibre filled, UL 94-Vo

 

Contacts

Copper alloy

Contact surface
(lead and tin whisker free)

Contact zone:

Selectively plated according to performance level

 

Termination zone

Solder posts: flash gold

 

Current carrying capacity

The current carrying capacity is limited by maximum temperature of materials for inserts and contacts including terminals. The current capacity curve is valid for continuous, non interrupted current loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.

Control and test procedures according to DIN IEC 60 512

 

Pin shroud for female connectors with 0.6 x 0.6 mm pins according to DIN 41 612

A secure interfacing system for signals from the rear of 19” racks to connectors with wrap posts 0.6 x 0.6 mm is possible with the use of a pin shroud.

The pin shroud protects the wrap posts on the rear side of the rack and can be screwed to the printed circuit board.

After assembly the rear ends of the wire wrap posts become the mating areas of the type C male connector.

This system can now accept:

The locking levers provide security for the mated connectors. Fast and simple disconnection is possible.

 

Fitting and removing crimp contacts

see technical characteristics chapter Types D and E